BRÜHL
Safety fence system High Flex
Fields
SF2 lower mesh panels - Standard mesh panels for High Flex
BRÜHL
Safety fence system High Flex
Fields
SF2 lower mesh panels - Standard mesh panels for High Flex
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HSF2-2025-533(38350,0,0,untere Gittermatte)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Item number
ARTNR
Fence position
GP
Fence height
H [mm]
Field height
HF [mm]
Post spacing
AMINFO [mm]
Field width
BF [mm]
Detail
DETAIL
Tolerance left side
TOLLEFT [mm]
Tolerance right side
TOLRIGHT [mm]
Number of reqired clips
NL
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
HSF2-2025-1545
lower mesh panel
3635
2025
1644.5
1544.5
low
0.0
0.0
14
HSF2-2025-1637
lower mesh panel
3635
2025
1736.5
1636.5
low
0.0
0.0
14
HSF2-2025-1729
lower mesh panel
3635
2025
1828.5
1728.5
low
0.0
0.0
14
HSF2-2025-1844
lower mesh panel
3635
2025
1943.5
1843.5
low
0.0
0.0
14
HSF2-2025-1936
lower mesh panel
3635
2025
2035.5
1935.5
low
0.0
0.0
14
HSF2-2025-2028
lower mesh panel
3635
2025
2127.5
2027.5
low
0.0
0.0
14
HSF2-2025-2143
lower mesh panel
3635
2025
2242.5
2142.5
low
0.0
0.0
14
HSF2-2025-234
lower mesh panel
3835
2025
333.5
233.5
low
0.0
0.0
16
HSF2-2025-326
lower mesh panel
3835
2025
425.5
325.5
low
0.0
0.0
16
HSF2-2025-441
lower mesh panel
3835
2025
540.5
440.5
low
0.0
0.0
16
HSF2-2025-533
lower mesh panel
3835
2025
632.5
532.5
low
0.0
0.0
16
HSF2-2025-625
lower mesh panel
3835
2025
724.5
624.5
low
0.0
0.0
16
HSF2-2025-740
lower mesh panel
3835
2025
839.5
739.5
low
0.0
0.0
16
HSF2-2025-832
lower mesh panel
3835
2025
931.5
831.5
low
0.0
0.0
16
HSF2-2025-924
lower mesh panel
3835
2025
1023.5
923.5
low
0.0
0.0
16
HSF2-2025-1039
lower mesh panel
3835
2025
1138.5
1038.5
low
0.0
0.0
16
HSF2-2025-1131
lower mesh panel
3835
2025
1230.5
1130.5
low
0.0
0.0
16
HSF2-2025-1223
lower mesh panel
3835
2025
1322.5
1222.5
low
0.0
0.0
16
HSF2-2025-1338
lower mesh panel
3835
2025
1437.5
1337.5
low
0.0
0.0
16
Mostrar ecrã comprimido (208 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
BRÜHL
- SF2 lower mesh panels
Shorttext
Standard mesh panels for High Flex
Última alteração
12.12.2024 13:17:23
Unidade
Palavras-chave:
Fields
Flex
High
Standard mesh
lower
mesh panels
panels
safety fence system